Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany - Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses Turck - Industrial Automation
Home Sitemap About_us Contact Products Support Download News Press portal
Press contact   Press releases   Picture library   Press distribution list   
- Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses
 Press releases
Company
Sensor technology
Interface technology
Fieldbus technology
Connection technology
  Factor 1 sensors for mounting and handling
Compact uprox+ sensor offers a high level of mounting freedom

14/08 – August 19, 2008



Turck is presenting a new uprox+ sensor with a Q10S housing design particularly suited to the needs of the mounting and handling industries at the Motek. The compact Factor 1 sensor with the dimensions 10 x 10 x 28 mm features the same high switching distances for all metals and offers a large degree of freedom with mounting. Thus sensors of this series can be mounted directly on metal, and with an intermediate metal plate they can even be mounted directly beside one another.

The Q10S achieves a switching distance of 5 mm both with non-flush and partly-flush mounted sensors. With fully flush mounting the safe switching distance is reduced to 2.3 mm eliminating the need for an additional flush version.

The new Q10S sensors are currently available with both a PUR cable as well as a pigtail variant with a M8x1 connector. The housing is made of chemically resistant and mechanically robust polypropylene. The sensor operates in a temperature range of -30°C...+85°C.

The new Turck sensors can even be mounted directly alongside one another with an intermediate metal plate
Download:
Text as PDF file
Text as Word file
Image - download 300dpi  
Image - download 72dpi  

 Back

Contact | Products | News |
Copyright 1999 - 2012 Hans Turck GmbH & Co. KG