Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany - Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses Turck - Industrial Automation
Home Sitemap About_us Contact Products Support Download News Press portal
Press contact   Press releases   Picture library   Press distribution list   
- Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses
 Press releases
Company
Sensor technology
Interface technology
Fieldbus technology
Connection technology
Press releases – Sensor technology


  Application-optimized RFID-components
With combined heads and tags for applications in the food- and high temperature sector, Turck opens up further fields of application for the RFID-System BL ident

20/11 – September 28, 2011





  LED work lights for industrial use
Robust LED work lights from Turck’s partner Banner Engineering ensure a reliable, energy-saving illumination of workplaces and control cabinets

15/11 – September 28, 2011





  Linear position sensors for hydraulic cylinders
Magnetostrictive LTX-series expands Turcks linear position portfolio

14/11 – September 28, 2011





  Compact temperature sensors
Turck's new TTM-sensor family with processing electronics integrated into the M12x1-connector promises compact temperature measurement in the smallest space

08/11 – July 14, 2011





  Flexible factor-1-sensor
Turck presents compact QP08 in non-flush plastic version for packaging-, installation- and handling-industry

04/11 – March 2, 2011





  Image sensor with multiple inspections
iVu Plus Vision Sensor with Ethernet interface can recognize up to ten different patterns within the same inspection

03/11 – March 2, 2011





  Encoders complete portfolio
Turck expands its range of sensors with encoders in different types and designs

02/11 – March 2, 2011





  Fail-safe mini displacement sensor
Turck presents the first inductive miniature linear displacement sensor for a measuring range from 50 to 200 mm, which is using the resonant circuit measuring principle

01/11 – March 2, 2011





  Laser displacement sensors
New LH sensor series can measure virtually any material

16/10 – October 7, 2010





  Inductive angle sensors
New principle of measurement at the RI-angle sensor family from Turck allows contactless angle measurement without failures

12/10 – October 7, 2010





  Signal processor for flow sensors
Turck offers the new flow-module-family FM/FMX with diagnostic functions and IO-Link/HART-interface

11/10 – October 7, 2010





  Vision sensor with remote touchscreen
New remote display units expand capabilities of Image sensor and barcode reader

04/10 – March 30, 2010





  Variable inclination-sensor series
Turck provides a new portfolio of inclination sensors with analog or digital output and CANopen interface

03/10 – March 30, 2010





  Compact safety light curtain with no dead zones
Turck’s new EZ-Screen LP combines robust performance with low cost

01/10 – January 26, 2010





  DataMatrix/Barcode reader with touch-screen setup
Turck’s new iVu BCR reads multiple codes in the same image and is set up without a PC

02/10 – January 26, 2010





  New retro-reflective sensors
Turck introduces new line of high-performance photoelectric sensors

23/09 – October 9, 2009





  Pressure sensor for hydraulic applications
Rugged PS300 pressure sensors provide high precision and applicability based on open standards

22/09 – October 9, 2009





  Flow sensors for larger pipe diameters
Extended probe lengths enhance functionality of Turck’s flow sensors for hazardous areas

21/09 – October 9, 2009





  Mini magnetic field sensors for the smallest cylinders
Smaller than a match, Turck’s new BIM-UNR sensor still provides an LED and a mounting screw

20/09 – October 9, 2009





  RFID tags with sensor functionality
Turck introduces RFID data carriers with integrated sensor functionality

19/09 – October 9, 2009





  Inductive linear displacement sensor
Turck’s new insusceptible position sensor can replace magnetostrictive and potentiometric solutions

17/09 – October 9, 2009





  Safety in hazardous areas
Turck expands its product line with identification and sensor solutions for hazardous areas

13/09 – May 7, 2009





  Dual Sensors for manual valves
Turck extends accessories program for dual sensors with new stainless steel mounting brackets

12/09 – May 7, 2009





  Temperature compensation included
New T30UX ultrasonic sensors provide highly accurate measuring data thanks to a new sound converter and integrated temperature compensation

11/09 – April 15, 2009





  Multifunctional signal light
Turck presents EZ-light TL50, the new series of multifunctional signallers

10/09 – April 15, 2009





  2-wire sensor for automotive industry
Turck introduces the Bi10-QN26 family: sensors specially designed for the requirements of the French automotive industry

08/09 – April 15, 2009





  Vision sensor with touchscreen

Turck’s new iVu-series combines a sensor’s easy handling with a vision system’s functionality

04/09 – March 19, 2009





  WIM sensors with 200 mm measuring range
New analog sensors combine high measuring range with high accuracy

24/08 – November 3, 2008





  BIM-UNT sensors now intrinsic safe
Turck expands its BIM-UNT family with 2-wire cable and Namur compatible models for explosion hazardous environments

23/08 – November 3, 2008





  Highest switching distances available
Turck extends switching distances for three uprox+ families

22/08 – November 3, 2008





  RFID system now allows UHF transmission
Turck extends its RFID system, BL ident, with new active UHF write-read heads for transmission ranges of up to three meters

20/08 – October 10, 2008





  Worldwide first fully metal ultrasonic sensor

Turck presents the first fully metal stainless steel ultrasonic barrier sensor for aseptic applications

16/08 – August 26, 2008





  Robust cable for magnetic field sensors
Turck now offers BIM-UNT sensors with E-chain-compatible, heat-resistant or food safe cables

15/08 – August 19, 2008





  Factor 1 sensors for mounting and handling
Compact uprox+ sensor offers a high level of mounting freedom

14/08 – August 19, 2008





  Safety controller replaces relays
Software-based controller offers OEMs and end users reduced cabling expense, greater flexibility and simple reproducibility

12/08 – July 8, 2008





  Capacitive Sensors for Granulates
Turck offers robust special sensors for error-free level measuring of dry granulates

10/08 – June 19, 200





  Rugged Utility Vehicle Sensors
Turck is now offering rugged sensors with e1 type approval for use in utility vehicles

09/08 – April 21, 2008





  RFID package extended
Turck adds plug & play I/O module to the BL ident system, roller conveyor write-read head with bulk detection and new data tags

06/08 – March 18, 2008





  Analogue magnetic field sensors for pneumatic cylinders
Compact analogue sensor with a 45 mm measuring range supplies a linear output signal with high precision

03/08 – March 18, 2008





  Weld nut sensor
Rugged sensor solution replaces expensive optical testing procedure in sheet metal working

02/08 – March 18, 2008





  Capacitive sensors for every situation
Efficient background suppression and optimum EMC performance allow reliable use in the most demanding application fields

01/08 – March 18, 2008





  Factor 1 sensors with terminal chamber
Turck presents FDA conform uprox+ sensors with flexible terminal chamber connection for Food & Beverage applications and special machine manufacture

21/07 – October 19, 2007




  Factor 1 sensors as 2-wire DC cable version
Turck is the first supplier to present 2-wire DC sensors without reduction factor

20/07 – October 19, 2007




  Factor 1 sensor to „screw-on“
Turck will launch a new uprox+-sensor with innovative screwable housing that enables one-hand mounting without using any tools

19/07 – October 19, 2007




  Extension of RFID system
Turck extends the BL ident system with a read/write head that features a sensing range of 500 mm and a handheld reader for I-Code and FRAM data carriers

17/07 – October 19, 2007




  Convenience solution for pneumatic cylinders
Turck extends the BIM-UNT product family with new versions of magnetic field sensors for the detection of pistions on pneumatic cylinders

12/07 – July 25, 2007




  RFID system completed

Turck has completed the high temperature RFID package BL ident with data carriers for direct mounting on metal and special read/write heads

07/07 – April 3, 2007





  Universally applicable flow meter

Turck presents magnetic-inductive flow meter suited for numerous fields of application

06/07 – April 3, 2007





  Magnetic field sensor for pneumatic cylinders

Universally applicable Turck sensor reduces installation and operating costs

05/07 – April 3, 2007





  Measuring light screen

The light screen EZ-Array made by Banner, Turck’s cooperation partner, is temperature resistant between -40 and +70 °C and features two switching and two analogue outputs

04/07 – March 9, 2007





  Wireless solution for sensor connection

Turck presents wireless I/O solution for sensors and actuators

 

21/06 – October 26, 2006





  Modular high-temperature sensors up to 250 °C

Separation of sensor head and electronics ensures quick exchange of components subject to wear

 

20/06 – October 26, 2006





  Precise flow meter

In-line sensors with a measurement accuracy of two percent permit efficient control of process and cooling water circuits

 

19/06 – October 26, 2006





  Analogue sensor for detection of metals

World premier: Amplitude and phase signal evaluation enables recognition of different metals independently of the distance

 

18/06 – October 26, 2006





  “pick-to-light” sensor light

The K50 sensor light guarantees fault-free manual picking – piconet compact I/O system the ideal addition

17/06 – August 29, 2006





  Factor 1 sensor in Q12 housing

Turck presents the highly complex uprox+ sensor with 5 mm switching distance for mounting and handling applications

16/06 – August 29, 2006





  Analogue position detection on pneumatic cylinders

New linear position sensors detect the entire displacement of a pneumatic cylinder – Norgren offers a preconfigured package made up of a cylinder and Turck position sensor

 

15/06 – August 29, 2006





  RFID complete package

Comprehensive high-temperature identification solution enables use up to 210 °C

 

09/06 – April 25, 2006





 Back

Contact | Products | News |
Copyright 1999 - 2012 Hans Turck GmbH & Co. KG