Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany - Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses Turck - Industrial Automation
Home Sitemap About_us Contact Products Support Download News Press portal
Press contact   Press releases   Picture library   Press distribution list   
- Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses
 Press releases
Company
Sensor technology
Interface technology
Fieldbus technology
Connection technology
  Power supply for Ex-area
Turck presents power conditioner with intrinsically-safe power output and repeater function. 

13/06 –  Mai 16, 2006


Turck offers a further fieldbus solution for the explosion-hazard range with the FISCO power supply, The FISCO power supply is a power conditioner with intrinsically-safe power output and repeater function. Two versions are available which differ only in terms of the output values: The RPC49-10120Ex provides up to 120 mA, the RPC49-10265Ex up to 265 mA. The installation location can be in zone 2 when an appropriate IP54 housing is used.

The circuits are approved for EEx ib IIB or EEx ib IIC, depending on type: The repeater function allows up to four FISCO power supplies to be connected in parallel to increase the number of field units per logical segment. The device features four LEDs to indicate the supply voltage, short-circuits as well as communication with the field and host.

Power supply for Ex-area 13/06 New Turck product: FISCO power supply with 120 or 265 mA
Download:
Text as PDF file
Text as Word file
Image - download 300dpi  

 Back

Contact | Products | News |
Copyright 1999 - 2012 Hans Turck GmbH & Co. KG