Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany - Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses Turck - Industrial Automation
Home Sitemap About_us Contact Products Support Download News Press portal
Press contact   Press releases   Picture library   Press distribution list   
- Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses
 Press releases
Company
Sensor technology
Interface technology
Fieldbus technology
Connection technology
  Block I/Os for Profinet
Turck IP67 I/O modules support Real-Time(RT)-communication and enable the setup of a line topology

18/07 – October 19, 2007


With FXEN Turck introduces block I/Os for Profinet in degree of protection IP67 on this year’s SPS/IPC/Drives fair in Nürnberg. Thanks to the integrated autocrossing Ethernet switch, the modules can be setup in a line topology which provides higher flexibility with respect to planning. The FXEN supports Profinet Real-Time(RT) communication, which is optimised according to the cyclic interchange of  I/O data. The XSG16 version features 16 digital channels, which can be configured either as input, output or inverted input according to the requirements.

The new block-I/Os support configuration and parameterisation on the basis of the open FDT/DTM standards. The Ethernet connection of the vibration and shock resistant modules is done via 4-pole, D-coded M12 round connectors, whereas 5-pole M12 connectors are used for the I/Os. The working temperature for the modules lies between 0 and 55 °C.

Flexible: The Profinet block I/O by Turck enables the setup of a line topology thanks to the integrated switch
Download:
Text as PDF file
Text as Word file
Image - download 300dpi  
Image - download 72dpi  

 Back

Contact | Products | News |
Copyright 1999 - 2012 Hans Turck GmbH & Co. KG