Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany - Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses Turck - Industrial Automation
Home Sitemap About_us Contact Products Support Download News Press portal
Press contact   Press releases   Picture library   Press distribution list   
- Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses
 Press releases
Company
Sensor technology
Interface technology
Fieldbus technology
Connection technology
  Ethernet-Profibus Interface with DTM
xEPI enables central field device operation and network diagnostics using FDT/DTM technology

05/08 – March 18, 2008



Turck has added the xEPI Ethernet-Profibus coupler to its range of interface devices. The FDT/DTM supported interface enables vertical integration from the office right down to field devices on different communication levels such as HART via Profibus PA. In this way, the user can monitor his Profibus networks and assign parameters to the field instrumentation from a central location. xEPI is thus another important contribution to asset management, and can be used both as an active Profibus master (class 2) and a simple listener on the bus which doesn't actively take part in the bus traffic.

As a class 2 master, the xEPI communicates via a standard Ethernet protocol with TCP/IP. The ComDTM provided free-of-charge and an FDT frame application such as PACTware enable connection via the corporate network to any Profibus stations as required. The FDT/DTM technology allows the implementation of nested communication and the integration of other communication levels.

As a listener, xEPI can be implemented with the Profibus-Scope software tool as a permanently installed unit, allowing Profibus networks to be diagnosed conveniently via Ethernet. This interface can be used by maintenance and service personnel for implementing long-term monitoring for the detection of creeping irregularities such as in communication, signal monitoring or device diagnostics, and it can also be used for the parameterisation of field devices.

Asset Management enabled: The FDT/DTM-supported xEPI enables the connection of Profibus networks to Ethernet, as well as central diagnostics and parameterisation
Download:
Text as PDF file
Text as Word file
Image - download 300dpi  
Image - download 72dpi  

 Back

Contact | Products | News |
Copyright 1999 - 2012 Hans Turck GmbH & Co. KG