Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany - Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses Turck - Industrial Automation
Home Sitemap About_us Contact Products Support Download News Press portal
Press contact   Press releases   Picture library   Press distribution list   
- Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses
 Press releases
Company
Sensor technology
Interface technology
Fieldbus technology
Connection technology
  New cost-effective Ethernet-Gateway
Turck expands BL20-I/O-familiy with new low priced Ethernet-Gateways that include power supply units and switches

21/08 – October 10, 2008



Turck now offers new Ethernet-Gateways with integrated switches for its BL20-I/O system. The Ethernet standard easily integrates the BL20 economy gateways into established communication structures – since Ethernet is the native interface for the most common control systems, from PCs to HMIs. These compact BL20-Ethernet-Gateways follow the trend towards ongoing decentralisation, and enable the user to install versatile control devices in environments with limited space. In addition, the BL20-Gateways are the most cost-effective I/O solution for IP20 environments – even compared to CANopen-Gateways.

The new Gateways are only 33 millimeters wide and include a power supply unit, as well as a switch. In this way, they enable the user to effectively reduce installation und maintenance costs. Each Gateway has two RJ45 ports that support the most common Ethernet fieldbus protocols: Modbus TCP and Ethernet/IP.

In spite of their small housings, the new Gateways provide the full functionality of the established BL20 system. Being based on easy-to-change electronic components with up to 32 I/O points, the new Gateways support a variety of different signal forms – from digital and analog I/O, through Turck’s BL ident RFID solution, to direct or reversing motor starters with up to 15 kW.

Turck extends its BL-20-I/O system with cost-effective Ethernet-Gateways with integrated switches
Download:
Text as PDF file
Text as Word file
Image - download 300dpi  
Image - download 72dpi  

 Back

Contact | Products | News |
Copyright 1999 - 2012 Hans Turck GmbH & Co. KG