Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany - Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses Turck - Industrial Automation
Home Sitemap About_us Contact Products Support Download News Press portal
Press contact   Press releases   Picture library   Press distribution list   
- Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses
 Press releases
Company
Sensor technology
Interface technology
Fieldbus technology
Connection technology
  Hart modules complement I/O system
New Hart-compatible electronic modules increase the functionality of Turck’s remote I/O system BL20

07/09 – March 19, 2009



The sensor, fieldbus, interface and connectivity specialist Turck extends its modular remote I/O system, BL20, with new analog electronic modules. The new two-channel input/output cards are Hart-compatible and thus allow users to establish a digital fieldbus communication based on pre-existing 4…20mA connections. Thanks to the new modules, users can easily link their analog field devices to the PLC and integrate them into a consistent asset management based on the FDT/DTM technology.

Expanding its remote I/O system with new analog I/O modules meets the definitive demand for efficient I/O solutions for non-explosive environments within the field of process automation. The new Hart modules allow the interference-free transmission of additional data from the field level via modulated digital signals – whether being used for the remote maintenance of valve gears, for logging temperature data or for the bidirectional communication between a PLC and actuators.

Supporting the FDT/DTM software, the new modules provide convenience with respect to field device diagnostics: Users no longer have to deal with incompatible devices drivers. Instead, they can rely on license-free software (e.g. PACTware) to visualize, manage and parameterize their field devices in a convenient yet functional way.

Asset management enabled: New Hart-compatible I/O cards complement Turck’s remote I/O system BL20
Download:
Text as PDF file
Text as Word file
Image - download 300dpi  
Image - download 72dpi  

 Back

Contact | Products | News |
Copyright 1999 - 2012 Hans Turck GmbH & Co. KG