Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany - Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses Turck - Industrial Automation
Home Sitemap About_us Contact Products Support Download News Press portal
Press contact   Press releases   Picture library   Press distribution list   
- Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses
 Press releases
Company
Sensor technology
Interface technology
Fieldbus technology
Connection technology
  RFID tags with sensor functionality
Turck introduces RFID data carriers with integrated sensor functionality

19/09 – October 9, 2009



Turck extends its RFID system, BL ident, with new data carriers that combine memory space for RFID applications with an integrated sensor functionality. The first 512 kB memory EEPROM tags with an additional proximity switch and an integrated temperature sensor will be launched in December. Additional sensor combinations will be released shortly after that.

The new sensor tags significantly extend an RFID system’s efficiency and allow various new applications that could not be solved efficiently with existing solutions. For example, when attached to presses or conveyors, the new inductive sensor tags not only allow part identification but also position detection – without additional wiring. In this way, the new tags contribute to machine availability and process safety, because they allow detection of goods and security-relavant machine parts at the same time. Additionally, the data carrier with an integrated temperature sensor provides a new solution for monitoring the process temperature within autoclaves. The new tag helps users to verify that charges have passed through in accordance with the process.

Turck’s new sensor tags – available with or without an integrated power supply – transmit and receive signals within the HF wave band (13,56 MHz). They are specified for a wide temperature range of -40 to +105 °C, but short-time operation under ambient temperatures of up to +130 °C that might occur in autoclaves won’t harm the tags.

Versatile identification solution: The new inductive sensor tag identifies the traverse and detects its correct locking
Download Text and Image

 Back

Contact | Products | News |
Copyright 1999 - 2012 Hans Turck GmbH & Co. KG