Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany - Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses Turck - Industrial Automation
Home Sitemap About_us Contact Products Support Download News Press portal
Press contact   Press releases   Picture library   Press distribution list   
- Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses
 Press releases
Company
Sensor technology
Interface technology
Fieldbus technology
Connection technolgy
  Pressure sensor for hydraulic applications
Rugged PS300 pressure sensors provide high precision and applicability based on open standards

22/09 – October 9, 2009



Turck has introduced a new line of pressure sensors with integrated evaluation units. The rugged, IP69K rated PS300 sensors provide a wide measuring range from -1 to 600 bar, and are perfectly suited for hydraulic applications – even in harsh environments. Measuring signals are directly processed on the PS300’s newly developed high-build pressure measuring cell and digitally transferred to the fully encapsulated evaluation unit. This design offers a high level of EMC resistance and an excellent switch point accuracy of 0.5 percent of the full scale.

The PS300 sensors are available in G1/4“ female thread versions, or in male/female 1/4“-NPT or R1/4“ versions with digital or analog (voltage or current) outputs for all measuring ranges. Bonded seals ensure a reliable process connection. The new pressure sensors support the I/O-Link communications standard, and the VDMA menu structure is available upon request.

The new PS300 pressure sensors provide excellent switching point accuracy and high applicability
Download Text and Image

 Back

Contact | Products | News |
Copyright 1999 - 2010 Hans Turck GmbH & Co. KG