Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany - Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses Turck - Industrial Automation
Home Sitemap About_us Contact Products Support Download News Press portal
Press contact   Press releases   Picture library   Press distribution list   
- Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses
 Press releases
Company
Sensor technology
Interface technology
Fieldbus technology
Connection technolgy
  New retro-reflective sensors
Turck introduces new line of high-performance photoelectric sensors

23/09 – October 9, 2009



Turck introduces a new line of high-performance retro-reflective sensors that detect and count clear, translucent or opaque objects. The QS30ELVC, developed by Turck’s strategic partner Banner Engineering*, guarantees fast and reliable sensing performance with irregularly shaped objects or those with reflective surfaces. With a 500 microsecond response time, the sensors are perfectly suited for various applications in different industries such as the pharma and food industry (e.g. sensing of translucent plastic packaging), the semiconductor industry or the electronics industry.

Thanks to an automatic algorithm that compensates for dust, contamination and ambient temperature changes, the IP67 rated sensors can be used in harsh environments, too. The new sensors provide three selectable thresholds to optimize performance for a wide range of objects being detected. Setup is as easy as aligning the sensor with its target and pushing a “teach”-button to set the switching point. The compact housing has a large, clearly visible bar-graph display for easy configuration and monitoring of signal strength during operation. Power, output state and configuration are indicated by bright LEDs. The new QS30ELVC can be side-mounted, using integral mounting holes, or front-mounted, using the 30 mm threaded barrel. Two types of reflectors are included with each sensor.

*Banner Engineering is one of the world's leading manufacturers of vision systems, photoelectric and ultrasonic sensors, fiber optic assemblies, indicator lights, machine guarding systems and wireless network products.

Due to 500 ms response time the new retro-reflective sensors are perfectly suited for high speed bottling lines
Download Text and Image

 Back

Contact | Products | News |
Copyright 1999 - 2010 Hans Turck GmbH & Co. KG