Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany - Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses Turck - Industrial Automation
Home Sitemap About_us Contact Products Support Download News Press portal
Press contact   Press releases   Picture library   Press distribution list   
- Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses
 Press releases
Company
Sensor technology
Interface technology
Fieldbus technology
Connection technology
  Wireless portfolio completed
Turck’s DX series allows solutions for various wireless applications – from cable substitution, to complex network solutions, to applications in zone 0

24/09 – October 9, 2009



At the SPS/IPC/Drives show Turck is going to present its recently completed wireless portfolio for industrial use in the factory and process automation. In addition to its point-to-point solution, DX70, and the network version, DX80, the automation specialist is now offering the new DX99 series with Atex approval for zone 0. A new solar panel providing self-sufficiant power supply for external devices completes Turck’s wireless portfolio. The wireless series, developed by Turck’s partner Banner engineering, is the most comprehensive and most flexible wireless solution for industrial use worldwide. Possible applications include integration of expensive-to-access remote fill level control systems, substitution of abrasive rings at rotary indexing tables or wireless communication for driverless transport systems.

Turck’s wireless families support various signal types, from analog signals, to binary contacts or frequency signals, to digital protocols via RS232 or RS485. Depending on the individual application, the user may chose between a cost-effective point-to-point solution – a gateway with one node – or a network architecture in which one gateway can operate up to 99 nodes. Turck’s wireless solution transmits within the 2.4 GHz wave band and allows safe and reliable wireless communication using the standardized transmission protocols TDMA (Time Division Multiple Access) and FHSS (Frequency Hopping Spread Spectrum). Gateways and nodes feature IP67 protection and can be operated in ambient temperatures between -40 and +85 °C.

Wireless solution for zone 0: The new wireless series, DX99, completes Turck’s comprehensive wireless portfolio
Download Text and Image

 Back

Contact | Products | News |
Copyright 1999 - 2012 Hans Turck GmbH & Co. KG