Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany - Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses Turck - Industrial Automation
Home Sitemap About_us Contact Products Support Download News Press portal
Press contact   Press releases   Picture library   Press distribution list   
- Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses
 Press releases
Company
Sensor technology
Interface technology
Fieldbus technology
Connection technolgy
  DataMatrix/Barcode reader with touch-screen setup
Turck’s new iVu BCR reads multiple codes in the same image and is set up without a PC

02/10 – January 26, 2010



A versatile bar code reader that is easily configured from the touch-screen has been introduced by Turck’s Partner Banner Engineering*. The new iVu BCR reads DataMatrix and all standard linear bar codes, and includes the ability to read multiple codes of different types in the same image. In addition to DataMatrix, the iVu BCR reads the following linear codes: Code 128, Code39, CODABAR, Interleaved 2 of 5, EAN13, EAN8, UPCE, Postnet, IMB and Pharmacode. An intuitive multi-language user interface allows for easy configuration without the need for a PC.

The menu-driven interface and 68.5 mm color LCD touch-screen controls (320 x 240 pixels) allow easy setup and changes to inspection parameters. A software emulator lets users optimize their applications offline. Image processing expertise is not required. The interface and emulator are available in English, Spanish, Portuguese, French, Italian, German, Japanese, Simplified Chinese and Traditional Chinese. A USB 2.0 interface is provided for easy updating and diagnostics. An adjustable focus lens makes image acquisition fast and easy. Cables, mounting brackets, lenses, filters and external light rings (red, blue, green and infrared) are available to support all applications.

The reader’s extensive capabilities make it appropriate for a wide range of identification and verification applications. These include packaging, component tracking for automotive and other assembly operations, pharmaceutical and medical products, material handling and distribution, food and beverage, and electronics. The unit’s compact IP67 rated housing withstands harsh industrial environments.

* Banner Engineering is one of the world's leading manufacturers of vision sensors, photo electric and ultrasonic sensors, fiber optic assemblies, indicator lights, machine guarding systems, precision measurement and inspection systems and wireless network products.

Turck’s new iVu BCR barcode reader from Banner Engineering is easily set up and reconfigured without a PC, using intuitive touch-screen interface
Download Text and Image

 Back

Contact | Products | News |
Copyright 1999 - 2010 Hans Turck GmbH & Co. KG