|
New remote display units expand capabilities of Image sensor and barcode reader
04/10 – March 30, 2010
Turck has introduced remote display versions to extend the capabilities of its iVu TG Image Sensor and iVu BCR Bar Code Reader. Designed by Turck’s partner Banner Engineering* for applications where the sensor must be placed in a difficult-to-reach location, the new units allow setup and inspection monitoring to be done at a remote control position. For example, the sensor could be located inside a machine or on an elevated conveyor, with the control unit placed outside for easy operator access. Applications for the new sensors are found in a wide range of industries, including automotive, packaging, material handling, pharmaceutical, plastics, electronics (PCB and assembly), appliances and metalworking.
The iVu TG image sensor monitors parts for type, size, orientation, shape and location. It includes a match sensor to determine whether a pattern on the item being inspected matches a reference, an area sensor to detect presence or absence of a particular feature, and an area sensor that adjusts for motion. The iVu BCR reads all common linear and DataMatrix (ECC200) codes and includes the ability to read multiple codes of different types in the same image. With intuitive user interface and LCD touch-screen display, the sensors are easy to configure with no need for image processing expertise or an external PC. A USB 2.0 compliant host allows easy updating and diagnostics. They have IP67 rated housings for use in harsh industrial environments. Appropriate cables and mounting brackets are available for all applications.
* Banner Engineering is one of the world's leading manufacturers of vision sensors, photo electric and ultrasonic sensors, fiber optic assemblies, indicator lights, machine guarding systems, precision measurement and inspection systems and wireless network products.
 |
Correct orientation of consumer products in packaging is assured by Turck’s iVu TG Remote Display Sensor from Banner Engineering |
|