Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany Turck - Industrial Automation
Home Sitemap About_us Contact Products News Press salesnet
    
  Download
 Technical documentation
 Approvals
General General
Sensor Sensor
Interface Interface
Fieldbus Fieldbus
excom excom
FOUNDATION fieldbus FOUNDATION fieldbus
PROFIBUS-PA PROFIBUS-PA
PROFIsafe PROFIsafe
sensoplex sensoplex
 Software
 General Conditions
 
excom Approvals: Form: Language D-Nr: Download
AI40Ex... PTB 03 ATEX 2217 EU/EC, SEV (CH) DE 5564 AI40Ex...
AI40Ex... PTB 03 ATEX 2217 EU/EC, SEV (CH) EN 5575 AI40Ex...
AI41Ex PTB 03 ATEX 2023 EU/EC, SEV (CH) DE 5529 AI41Ex
AIH40Ex
AIH41Ex
AI42Ex
PTB 00 ATEX 2059 X EU/EC, SEV (CH) DE 5450 AIH40Ex
AIH40Ex
AIH41Ex
AI42Ex
PTB 00 ATEX 2059 X EU/EC, SEV (CH) EN 5460 AIH40Ex
AIH40Ex
AIH41Ex
PPC 04-6937 ISZ WE (RU) RU 5497 AIH40Ex
AO40Ex PPC 04-6936 ISZ WE (RU) RU 5496 AO40Ex
AO40Ex PTB 00 ATEX 2179 EU/EC, SEV (CH) EN 5463 AO40Ex
AO40Ex PTB 00 ATEX 2179 EU/EC, SEV (CH) DE 5453 AO40Ex
AOH40Ex PPC 04-6940 ISZ WE (RU) RU 5500 AOH40Ex
AOH40Ex
AO41Ex
PTB 02 ATEX 2051 EU/EC, SEV (CH) DE 5480 AOH40Ex
AOH40Ex
AOH41Ex
PTB 02 ATEX 2051 EU/EC, SEV (CH) EN 5481 AOH40Ex
DI4.Ex PTB 02 ATEX 2032 EU/EC EN 5561 DI4.Ex
DM80Ex
DF20Ex
PPC 04-6935 ISZ WE (RU) RU 5495 DM80Ex
DM80Ex
DF20Ex
PTB 00 ATEX 2178 EU/EC, SEV (CH) DE 5452 DM80Ex
DM80Ex
DF20Ex
PTB 00 ATEX 2178 EU/EC, SEV (CH) EN 5462 DM80Ex
DO40Ex PTB 01 ATEX 2047 EU/EC, SEV (CH) DE 5457 DO40Ex
DO40Ex PTB 01 ATEX 2047 EU/EC, SEV (CH) EN 5467 DO40Ex
DO40Ex PPC 04-6939 ISZ WE (RU) RU 5499 DO40Ex
EG - VA… PTB 00 ATEX 1101 U EU/EC, SEV (CH) EN 5468 EG - VA…
EG - VA… PTB 00 ATEX 1101 U EU/EC, SEV (CH) DE 5458 EG - VA…
EG-VA... /BV68 … PTB 03 ATEX 1028 EU/EC, SEV (CH) DE 5505 EG-VA... /BV68 …
EG-VA... /BV68 … PTB 03 ATEX 1028 EU/EC, SEV (CH) EN 5506 EG-VA... /BV68 …
Gateway GDP1,5 PPC 04-6934 ISZ WE (RU) RU 5494 Gateway GDP1,5
Gateway GDP1,5 PTB 00 ATEX 2162 EU/EC, SEV (CH) DE 5455 Gateway GDP1,5
Gateway GDP1,5 PTB 00 ATEX 2162 EU/EC, SEV (CH) EN 5465 Gateway GDP1,5
JBBS-...-...-.. PTB 03 ATEX 2236 EU/EC, SEV (CH) DE 5532 JBBS-...-...-..
JBBS-...-...-.. PTB 03 ATEX 2236 EU/EC , SEV (CH) EN 5539 JBBS-...-...-..
MT5…
MT9…
MT18…
PTB 00 ATEX 2194 U EU/EC, SEV (CH) EN 5466 MT5…
MT5…
MT9…
MT18…
PTB 00 ATEX 2194 U EU/EC, SEV (CH) DE 5456 MT5…
MT5…
MT9…
MT18…
PPC 04-6932 ISZ WE (RU) RU 5492 MT5…
MT-PPS... PTB 04 ATEX 2091 X EU/EC DE 5568 MT-PPS...
PPSA...Ex... PTB 04 ATEX 2047 EU/EC, SEV (CH) DE 5554 PPSA...Ex...
PSD24Ex PPC 04-6933 ISZ WE (RU) RU 5493 PSD24Ex
PSD24Ex PTB 00 ATEX 2193 EU/EC, SEV (CH) DE 5451 PSD24Ex
PSD24Ex PTB 00 ATEX 2193 EU/EC, SEV (CH) EN 5461 PSD24Ex
PS-F24Ex/... PTB 04 ATEX 2057 X EU/EC, SEV (CH) DE 5565 PS-F24Ex/...
RS..-..TR-Ex TUEV 03 ATEX 2379 X EU/EC, SEV (CH) DE 5544 RS..-..TR-Ex
RS..-..TR-Ex TUEV 03 ATEX 2379 X EU/EC, SEV (CH) EN 5545 RS..-..TR-Ex
SC 12 Ex PTB 03 ATEX 2115 EU/EC, SEV (CH) DE 5514 SC 12 Ex
TI40Ex PPC 04-6938 ISZ WE (RU) RU 5498 TI40Ex
TI40Ex PTB 00 ATEX 2181 EU/EC, SEV (CH) EN 5464 TI40Ex
TI40Ex PTB 00 ATEX 2181 EU/EC, SEV (CH) DE 5454 TI40Ex