Turck's new RFID block module with integrated middleware components promises simple data control in Industry 4.0 applications

RFID Block Module with Integrated Middleware

14/16 – Turck presents RFID Device Control Center with integrated data processing for simple data control in Industry 4.0 applications

Mülheim, April 19, 2016

At the Hannover Messe Turck is showcasing the TBEN-L-DCC – an intelligent RFID module with integrated data processing functions. The Device Control Center is thus optimally equipped for use in different Industry 4.0 scenarios in production and intralogistics, such as in incoming goods and dispatch areas, in the localization of containers, order picking or the control of goods flow.

The Device Control Center is based on Turck's robust TBEN-L RFID module platform with protection to IP67, and offers an additional eight freely definable inputs/outputs as well as connection possibilities for four RFID read/write heads in HF or UHF technology. Communication with higher-level ERP or MES systems is implemented via Ethernet TCP/IP.

The module is equipped with Device Control Service (DCS) for managing and controlling the connected hardware and the preprocessing of sensor and RFID raw data. The software enables the filtering and preselection of the RFID data. Standard interfaces such as Web Services or CSV file storage allow the direct routing of the processed data to other systems. Alternatively, the direct communication with the Graidware middleware of Turck's system partner Sigma Chemnitz is also possible.

The smooth running of the module is ensured with an ARM Cortex A8 controller with Windows Embedded Compact 2013 and an 800 MHz frequency, 4 GByte NAND Flash memory and 512 MByte DDR3-RAM.

The TBEN-L-DCC with Windows Embedded 2013 is on stock from the third Quarter 2016. Further Versions with alternative system software will follow.

At the Hannover Messe Turck is showcasing the TBEN-L-DCC – an intelligent RFID module with integrated data processing functions. The Device Control Center is thus optimally equipped for use in different Industry 4.0 scenarios in production and intralogistics, such as in incoming goods and dispatch areas, in the localization of containers, order picking or the control of goods flow.

The Device Control Center is based on Turck's robust TBEN-L RFID module platform with protection to IP67, and offers an additional eight freely definable inputs/outputs as well as connection possibilities for four RFID read/write heads in HF or UHF technology. Communication with higher-level ERP or MES systems is implemented via Ethernet TCP/IP.

The module is equipped with Device Control Service (DCS) for managing and controlling the connected hardware and the preprocessing of sensor and RFID raw data. The software enables the filtering and preselection of the RFID data. Standard interfaces such as Web Services or CSV file storage allow the direct routing of the processed data to other systems. Alternatively, the direct communication with the Graidware middleware of Turck's system partner Sigma Chemnitz is also possible.

The smooth running of the module is ensured with an ARM Cortex A8 controller with Windows Embedded Compact 2013 and an 800 MHz frequency, 4 GByte NAND Flash memory and 512 MByte DDR3-RAM.

The TBEN-L-DCC with Windows Embedded 2013 is on stock from the third Quarter 2016. Further Versions with alternative system software will follow.

 

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top