Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany - Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses Turck - Industrial Automation
Home Sitemap About_us Contact Products Support Download News Press portal
more @ TURCK   Application videos   Fairs   
- Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses

NEWS
Close to the customer
Diagnostic Power Conditioner System
Measuring Light Curtain
Magnetic Field Sensor for Pneumatic Cylinders
Fieldbus Cables just in time
Reinforcement for PA Sales Team
ATEX Approval for Pressure Sensors
Added Features for Pico Guard
Plug & Play Fieldbus Display
Universal Flow Meter
IO Assistant 3.0 uses FDT Technology
“Integrator” BL20
Focus on Food Packaging
Plug-in Connectors up to 150 °C

COVERSTORY
RFID: Knowing What's to Come
Whether optimization of production and logistics processes or quality assurance - the use of RFID in industrial manufacturing offers new rationalization potential.

INSIDE
TURCK DUOTEC: Tailor-Made Solutions
Turck duotec develops and manufactures customized solutions for challenging electronics applications.
PRODUCTION BASE GERMANY: “We are investing heavily in Germany”
Production editor Joachim Vogl spoke with Werner Turck about the Turck Group's recipe for success.

WORLDWIDE
INDIA: The Emerging Elephant
For a long time, India has been more than just an interesting travel destination for alternative vacationers and escapists. The Subcontinent is opening a multi­tude of opportunities for manufacturers and their suppliers.

TRENDS
IO-LINK: Intelligent Down to the Last Meter
IO-Link is designed to facilitate communication between sensors/actuators from different manufacturers and higher-level systems. Broad support by leading manufacturers is the first step toward creating a standard.

APPLICATIONS
REMOTE I/O: Field Communication with Added Value
Sasol’s plant in Brunsbüttel, Germany, is optimizing its plant operations using Turck’s remote I/O solution excom.
SENSOR TECHNOLOGY: Through-the-Wall Level Sensing
American pharmaceutical manufacturer optimizes production with levelprox ultrasonic sensor.

TECHNOLOGY
EDDY-CURRENT SENSOR TECHNOLOGY: Metal Detector
Analog eddy-current sensors can distinguish between different metals regardless of distance.
BASICS: Functional Principles of Inductive Sensors
Part 1 of our basic series: Design, functional principles and mounting options of the most important sensor technologies.

SERVICE

 Webcode




IO Assistant 3.0 uses FDT Technology

IO Assistant 3.0 is the new generation of the proven project planning, start-up and maintenance tool for fieldbus and interface systems. In contrast to previous versions, the IO Assistant 3.0 is based on the standardized FDT technology that Turck supports with many products. The modular software provides the option of using the DTM (Device Type Manager) of the IO Assistant 3.0 in varying frame applications. This reduces the complexity of many systems and makes the entire solution transparent. All relevant equipment features are visualized transparently and in a user-friendly manner. The IO Assistant 3.0 supports the Turck I/O systems BL20, BL67 and excom, as well as numerous interface solutions.

IO Assistant 3.0 uses FDT Technology (pdf)
 Proceed directly to product database.



 Back


TURCK Product Data TURCK Editorials & Application Reports

Search for data sheets, catalogs, CAD data, software, approvals

Press Releases
More Press Releases

Direct Links

Subscribe to the TURCK News