Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany - Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses Turck - Industrial Automation
Home Sitemap About_us Contact Products Support Download News Press portal
more @ TURCK   Application videos   Fairs   
- Sensoren - Interface - Feldbus - Sensors - Interfaces - Fieldbuses

NEWS
Close to the customer
Diagnostic Power Conditioner System
Measuring Light Curtain
Magnetic Field Sensor for Pneumatic Cylinders
Fieldbus Cables just in time
Reinforcement for PA Sales Team
ATEX Approval for Pressure Sensors
Added Features for Pico Guard
Plug & Play Fieldbus Display
Universal Flow Meter
IO Assistant 3.0 uses FDT Technology
“Integrator” BL20
Focus on Food Packaging
Plug-in Connectors up to 150 °C

COVERSTORY
RFID: Knowing What's to Come
Whether optimization of production and logistics processes or quality assurance - the use of RFID in industrial manufacturing offers new rationalization potential.

INSIDE
TURCK DUOTEC: Tailor-Made Solutions
Turck duotec develops and manufactures customized solutions for challenging electronics applications.
PRODUCTION BASE GERMANY: “We are investing heavily in Germany”
Production editor Joachim Vogl spoke with Werner Turck about the Turck Group's recipe for success.

WORLDWIDE
INDIA: The Emerging Elephant
For a long time, India has been more than just an interesting travel destination for alternative vacationers and escapists. The Subcontinent is opening a multi­tude of opportunities for manufacturers and their suppliers.

TRENDS
IO-LINK: Intelligent Down to the Last Meter
IO-Link is designed to facilitate communication between sensors/actuators from different manufacturers and higher-level systems. Broad support by leading manufacturers is the first step toward creating a standard.

APPLICATIONS
REMOTE I/O: Field Communication with Added Value
Sasol’s plant in Brunsbüttel, Germany, is optimizing its plant operations using Turck’s remote I/O solution excom.
SENSOR TECHNOLOGY: Through-the-Wall Level Sensing
American pharmaceutical manufacturer optimizes production with levelprox ultrasonic sensor.

TECHNOLOGY
EDDY-CURRENT SENSOR TECHNOLOGY: Metal Detector
Analog eddy-current sensors can distinguish between different metals regardless of distance.
BASICS: Functional Principles of Inductive Sensors
Part 1 of our basic series: Design, functional principles and mounting options of the most important sensor technologies.

SERVICE

 Webcode




“Integrator” BL20

Numerous expansions have completed the Turck BL20 I/O system for Profibus, CANopen, DeviceNet, Ethernet/IP and Modbus TCP. Now available are the new motor starter modules that can control the motors as a direct or reversing starter up to 5 kW with minimal wiring effort. New RFID modules for incorporating the BL ident systems and the CoDeSys-programmable Gateway, that can relieve higher-ranking control systems, are also available. In addition to standard modules, Turck now offers the extremely compact economy modules that can house up to 16 I/Os on only 12.5 mm width. No tools are necessary, thanks to the integrated connectors with “push-in” spring-balancing technology. The Eco modules are complemented by the new eco Gateway, which also celebrated its premiere in Hanover.

“Integrator” BL20 (pdf)
 Proceed directly to product database.



 Back


TURCK Product Data TURCK Editorials & Application Reports

Search for data sheets, catalogs, CAD data, software, approvals

Press Releases
More Press Releases

Direct Links

Subscribe to the TURCK News