Product IMS-AI-UNI/24V
Analog signal isolator
1-channel
Order number: 7504009- Input circuit: 0/4…20 mA or 0…10 V
- Output circuit: 0/4…20 mA or 0…10 V
- Type of input and output signal adjusted via DIP switch
- Accuracy < 0.1 % of full scale
- Complete galvanic isolation
- Input reverse-polarity protected
- 6.2 mm width
- UL: Class1, Div 2, Group A, B, C, D; GOST
General data
EAN | 4047101349092 |
eCl@ss-Code (V5.1.4): | 27210107 -/- Transducer (universal) |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 60 g |
Technical Data
Signal type | Analog input |
Device type | Analog signal isolator - Input field side |
Ex version | no |
Approvals | cULus, GOST |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Electrical connection | Screw terminals |
Protection class | IP20 |
Product series | IMS |