Product  TBIP-L4-FDIO1-2IOL

Block Module for EtherNet/IP and CIP Safety

Safe Digital Inputs and Outputs, Standard Universal Digital Channels, IO-Link Master Ports

Order number: 100000360
    • Ethernet/IP
    • Integrated Ethernet switch
    • 10 Mbps/100 Mbps supported
    • 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
    • Glass fiber reinforced housing
    • Shock and vibration tested
    • Fully potted module electronics
    • Protection classes IP65, IP67, IP69K
    • 4-pin 7/8″ male connector for power supply
    • ATEX Zone 2/22
    • Two secure digital SIL3-inputs
    • Two secure digital SIL3 channels as FDI or FDO (PP, PM)
    • Four secure digital SIL3 FDI channels
    • 2 IO-Link Master V1.1 slots
#

General data

EAN 4047101437522
eCl@ss-Code (V5.1.4): 27250302 -/- Digital I/O module (periphery)
Customs tariff number 85176200000
Country of origin DE
Weight 637 g

Technical Data

Network protocol CIP safety via EtherNet/IP
Signal type Fail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
Connection technology signal M12
Device type I/O Module, Compact station
Fieldbus transmission rate 10/100 Mbps
Fieldbus connection technology 2 × M12, 4-pin, D-coded
Ambient temperature -40…+70 °C
Protection class IP65/IP67/IP69K
Approvals ATEX Zone 2/22, cULus

Connectivity accessories — Power supply

6914313
U2280-0

Connectivity accessories — I/O

6629805
6629810
6625640
6625608
6625636
6625604
6625612
6625644
6628112
6628197
6628199

Connectivity accessories — Network

6635170
6635150

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top