Product  TW-L86-54-C-B128

HF Tag

Smart Card

Order number: 6900479
    • EEPROM, memory 128 byte
    • Not for direct mounting on metal
#

General data

EAN 4047101289657
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 85235110000
Country of origin CN
Weight 5 g

Technical Data

Technology HF RFID
Memory type EEPROM
Design smart card
Construction size 86 x 54 mm
Mounting Metal-free
Memory 128  Byte
Freely usable memory 112  Byte
Housing material Plastic, PC
Active area material Plastic, PC
Temperature during read/write access -25…+50 °C
Temperature outside detection range -20…+50 °C
Protection class IP67

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top