Product TB-EM30WD-H1147
HF Read/Write Device
Order number: 7030221- M30 × 1.5 threaded tube
- Stainless steel 1.4404
- Front cap made of liquid crystal polymer
- High protection class IP69K for harsh environments
- Special double-lip seal
- Protection against all common acidic and alkaline cleaning agents
- Suitable for applications in the food industry
- Laser-engraved label, permanently legible
General data
EAN | 4047101115130 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85369095000 |
Country of origin | DE |
Weight | 109 g |
Technical Data
Technology | HF RFID |
Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Read/Write distance max. | 45 mm |
Mounting conditions | Flush |
Network protocol | Connection to RFID interface |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Ambient temperature | -25…+70 °C |
Protection class | IP68/IP69K |