Product MBD40-T0815/EX/000
FOUNDATION fieldbus and PROFIBUS-PA
Multibarrier, 8-channel
Order number: 6611786- Galvanically separated Ex e bus cables and Ex i outputs
- Temperature range: ‐20…+70 °C (‐4 … +158 °F)
- Integrated terminating resistor (optional activation)
- output data: 10V/40mA (short-circuit proof)
- Powder-coated die-cast aluminium housing
- Pressure compensation element for protection against condensation
- Connection of the housing potential via M5 x 1 bolt
- FISCO compliant according to IEC 60079‐11 and Entity
General data
EAN | 4047101264869 |
eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
Customs tariff number | 85369095000 |
Country of origin | DE |
Weight | 3601 g |
Technical Data
Network protocol | FOUNDATION fieldbus, PROFIBUS-PA |
Connection technology signal | Cable gland |
Device type | Multibarrier |
Ambient temperature | -20…+70 °C |
Protection class | IP66 |
Approvals | ATEX |