Product B1N360V-Q20L60-2UP6X3-H1151
Inclinometer
With two Programmable Switching Points
Order number: 1534051- Rectangular, height 20 mm
- Plastic, PC
- Indication of operating voltage and switching state
- Two programmable switching outputs
- Switchpoints selectable in a range between 0° and 360°
- DC 4-wire, 10…30 VDC
- M12 x 1 male connector
General data
EAN | 4047101232073 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 90318080000 |
Country of origin | DE |
Weight | 73 g |
Technical Data
Measuring principle | Acceleration |
Measuring range | 0…360° |
Number of measuring axes | 1 |
Construction size | 60 x 30 x 20 mm |
Operating voltage | 10…30 VDC |
Output function | NO/NC, 2 × PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PC |
Ambient temperature | -30…+70 °C |
Protection class | IP68/IP69K |