Product FDN20-BKT-DIN
Accessories for Fieldbus Systems
Mounting Adapter for Fxx20 Modules of the S Design
Order number: 6931105- DIN rail bracket fits small Fxx20 I/O stations
- Mounts onto standard 35 mm DIN rail
- Kit includes bracket and 2 mounting screws
- Protection class IP20
General data
EAN | 4047101316407 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 76161000990 |
Country of origin | US |
Weight | 41 g |
Technical Data
Device type | Accessories |
Protection class | IP20 |