Product  TN-UHF-ANT-Q191-EU

Accessories

External Passive UHF Antenna

Order number: 100003861
    • Rectangular, height 191 mm
    • Device only suitable for operation within the European Union (EU) at 865…868 MHz
#

General data

Preferred type 5
EAN 4047101488463
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 84719000000
Country of origin US
Weight 1545 g

Technical Data

Use For read/write heads
Region (UHF) Europe, India, Turkey (865…868 MHz)
Construction size 191 x 191 x 24 mm
Ambient temperature -30…+70 °C
Protection class IP67

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide