Product  TN-UHF-ANT-Q140-EU-NA

Accessories

External Passive UHF Antenna

Order number: 100003864
    • Rectangular, height 140 mm
    • Passive UHF Antenna
    • Polarized circular
    • Device suitable for global operation (EU and FCC) at 865…928 MHz
#

General data

Preferred type 5
EAN 4047101488494
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 84719000000
Country of origin IS
Weight 566 g

Technical Data

Use For read/write heads
Region (UHF) Europe, India, Turkey (865…868 MHz),USA, Canada, Mexico (902…928 MHz)
Construction size 140 x 140 x 26 mm
Ambient temperature -55…+70 °C
Protection class IP67

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide