Product  TL50CGYB

LED Display

Compact Signal Tower

Order number: 3096377

Alternative order number : 96377

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • Cable, 2 m
    • Multicolor: Green (COL 1) / Yellow (COL 2) / Blue (COL 3)
    • Operating voltage: Operating voltage 12…30 VDC or 21…27 VAC with 135 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488963774
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 279 g

Technical Data

Function Tower light
Light type Green, Yellow, Blue
Number of colors/segments 3
Dimmable No
Cascadable No
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, ABS, Black
Window material Polycarbonate, diffuse
Ambient temperature -40…+50 °C
Protection class IP67

Mounting accessories

3032723
3052521

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top