Product  T-UHF-CBL-RG213-RPTNC-12-N-M

Accessories

Coaxial Cable for Passive UHF Antennas

Order number: 100004367
    • Cable for passive UHF antenna
    • RP-TNC to N-male
#

General data

Preferred type 5
EAN 4047101498332
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 85444290900
Country of origin EE
Weight 1874 g

Technical Data

Use For read/write heads
Mechanical connection N-Female
Cable length 12.0  m

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide