Product FW-EWKPM0516-SA-S-0408
Field-Wireable Connector
Female Connector M12 × 1, Angled
Order number: 100002287- Screw-clamp terminal
- A-coding
- 5-pin
- Cable feedthrough: 4.0…8.0 mm
- Terminal capacity: 0.25…1.5 mm²
- Approval: cULus

General data
| EAN | 4047101461060 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | SK |
| Weight | 32 g |
Technical Data
| Application | Signal |
| Connector A | Female, M12 × 1, Angled, A-coded |
| Number of pins | 5 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PA6 GF, UL 94 |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| External diameter of the cable | 4…8 mm |
| Core cross-section/Clamping ability | 0.25…1.5 mm² |
| Voltage | 60 V |
| Current | 4 A |
| Approvals | cULus |

