Product TW-L36-18-F-B320-4KPCS
HF Tag
Smart Label
Order number: 100003272- Tags on print roll
- Internal diameter of print roll 76 mm
- Roll outer diameter 205 mm
- Alignment of tags on print roll: outwards
- EEPROM, memory 320 byte
- Not for direct mounting on metal
General data
EAN | 4047101477306 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85235110000 |
Country of origin | MY |
Weight | 674 g |
Technical Data
Technology | HF RFID |
Memory type | EEPROM |
Design | Smart Label |
Construction size | 36 x 18 mm |
Mounting | Metal-free |
Memory | 320 Byte |
Freely usable memory | 316 Byte |
Housing material | Plastic, PET |
Active area material | Plastic |
Temperature during read/write access | -20…+70 °C |
Temperature outside detection range | -20…+70 °C |
Protection class | IP40 |