Product LS-551-0000-LIU22PN8X-H1151
Level Sensor
With Analog Output and 2 × Switching Outputs
Order number: 100001844- Level detection and continuous level measurement
- Easy to service and quick to deploy without calibration
- Very flexible since probes can be shortened
- Easy installation thanks to compact, rotatable housing with display
- Process temperature up to 100 °C
- Process pressure up to 10 bar
- Small blind zones, ideal for small containers
- Coaxial tube available for non-metallic tanks
- IO-Link 1.1
- 12…30 VDC
- 1 × analog output 4… 20 mA/0… 10 V (automatic switchover depending on load)
- 2 × PNP/IO-Link or PNP/NPN transistor outputs, each switchable
- Dielectric constant: ≥ 5 for mono-rod probe/rope probe or ≥ 1.8 with coaxial tube

General data
| EAN | 4047101554618 |
| eCl@ss-Code (V5.1.4): | 27200513 -/- Level measurement, conducted microwave |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 566 g |
Technical Data
| Detection type | medium contact |
| Medium | liquids |
| Measuring principle | Guided microwave |
| Process connection | G 3/4'' male thread |
| Operating voltage | 12…30 VDC |
| Output function | NO/NC, PNP/NPN, analog output |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Materials (contact with media) | Stainless steel 1.4404 (AISI 316L), PTFE, FKM |
| Housing material | Plastic, PBT |
| Medium temperature | -20…+100 °C |
| Pressure resistance | -1…10 bar |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
Data Sheets
| German | 986 KB |
| English | 986 KB |
| French | 986 KB |
| Spanish | 986 KB |
| Czech | 987 KB |
| Dutch | 986 KB |
| Romanian | 987 KB |
| Russian | 899 KB |
| Polish | 987 KB |
| Chinese | 1065 KB |
| Turkish | 986 KB |
Approval
Configuration File
Configuration Software
Manual
| Getting Started — FDT/DTM Frame PACTware | 11322 KB |
| LS-5 level sensors | 2437 KB |
| IO-Link Parameters | 433 KB |
Product Flyer
Quick Start Guide
UL Approval
Mounting accessories
|
LSCT-51-0500
Coaxial tube for LS-5 level sensors (only G3/4”) for use in non-metallic containers, tube length 500 mm, process connection G3/4” |
100001878 |
|
LSRP-1000
Rod probe for screwing into LS-5 level sensors, length 1000 mm |
100002197 |
|
LSRP-0500
Rod probe for screwing into LS-5 level sensors, length 500 mm |
100002196 |
|
LSCT-51-2000
Coaxial tube for LS-5 level sensors (only G3/4”) for use in non-metallic containers, tube length 2000 mm, process connection G3/4” |
100015815 |
|
LSCT-51-1500
Coaxial tube for LS-5 level sensors (only G3/4”) for use in non-metallic containers, tube length 1500 mm, process connection G3/4” |
100015814 |
|
LSRP-1500
Rod probe for screwing into LS-5 level sensors, length 1500 mm |
100015812 |
|
LSRP-2000
Rod probe for screwing into LS-5 level sensors, length 2000 mm |
100015371 |
|
LSAB2
PTFE centering star for mounting probes in the LS-5 product series in LSCT-xx-xxxx coaxial tubes |
100016515 |
|
LSAB1
PTFE centering star for mounting probes in the LS-5 product series in bypass and immersion pipes with a diameter of 40…100 mm |
100016514 |
|
LSCT-34-1000
Coaxial tube for LS-5 level sensors (only G3/4”) for use in non-metallic containers, tube length 1000 mm, process connection 3/4” NPT |
100015818 |
|
LSCT-34-1500
Coaxial tube for LS-5 level sensors (only G3/4”) for use in non-metallic containers, tube length 1500 mm, process connection 3/4” NPT |
100015817 |
|
LSCT-34-2000
Coaxial tube for LS-5 level sensors (only G3/4”) for use in non-metallic containers, tube length 2000 mm, process connection 3/4” NPT |
100015816 |

