Product CMB8241-0/9
Field-Wireable Connector
Female Connector M12 × 1, Angled
Order number: 100001944- A-coding
- Metal housing
- Shieldable
- Shield ring
- Die-cast threaded ring
- Screw-clamp terminal
- A-coding
- 4-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Connector A | Female, M12 × 1, Angled, A-coded |
| Number of pins | 4 |
| Connection mode | Screw/clamp connection |
| Screw-in thread | PG9 |
| Housing material | Die-cast Zinc, GD-Zn, nickel-plated |
| Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
| External diameter of the cable | 6…8 mm |
| Core cross-section/Clamping ability | 0.14…0.75 mm² |
| Voltage | 250 V |
| Current | 4 A |
| Approvals | cULus recognized |
Data Sheets
| German | 683 KB |
| English | 682 KB |
| French | 684 KB |
| Spanish | 682 KB |
| Czech | 683 KB |
| Dutch | 684 KB |
| Romanian | 683 KB |
| Russian | 680 KB |
| Polish | 685 KB |
| Chinese | 718 KB |
| Turkish | 683 KB |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |

