Product AIDA-GC-RSSD-4416-20M
Industrial Ethernet Cable, PUR
Extension Cable According to AIDA
Order number: 100032147- Ethernet cable: 4-pin, AWG 22
- CAT 5E
- Jacket material: PUR
- Jacket color: green
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.5 mm
- Oil resistant acc. to IEC 60811-2-1 and UL13
- Halogen free acc. to IEC 60754
- Flame retardant acc. to IEC 60332-1-2 and UL2556 VW1
- RoHS compliant
- AIDA compliant
- Protection class: IP65 and IP67
- M12 male, straight
- RJ45 male connector acc. to IEC 60603-7

General data
| EAN | 4047101580495 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, RJ45, Straight |
| Number of pins | 4 |
| Connector body | Die-cast Zinc, GD-Zn, Nickel-plated, silver-plated |
| Connector B | Male, M12 × 1, Straight, D-coded |
| Number of Pins | 4 |
| Connector body | Plastic, TPU, UL 94, Black |
| Coupling nut/retaining screw | Brass, GD-Zn, Nickel-plated |
| Network protocol | Ethernet |
| Voltage | 40 V |
| Current | 1.5 A |
| Cable diameter | Ø 6.5 mm |
| Cable jacket | PUR, Green |
| Number of Conductors | 4 |
| Protection class | IP65, IP67 |
| Approvals | UL Listed |
Mounting accessories
|
TORQUE-WRENCH-SET-BUS
Torque wrench set; grip with adjustable torque 0.4 to 1.0 Nm; torque wrench set, fork wrench for M8 (SW9), fork wrench for M12 (SW13), fork wrench for M12 (SW14) |
6936171 |

