Product Q26PXLPQ7
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
For Clear Object Detection
Order number: 3017129Alternative order number : 17129
- Male M8 × 1, 4-pin
- Protection class IP67
- Light or dark operation, adjustable
- Sensitivity adjusted via potentiometer
- Coaxial optics, reduced blind zone
- Operating voltage: 10…30 VDC
- PNP switching output
- Switching output for insufficient excess gain

General data
| EAN | 662488171292 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | HU |
| Weight | 23 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Polarized (coaxial) |
| Design | Rectangular |
| Construction size | 25 x 14 x 42 mm, Q26 |
| Range | 5…800 mm |
| Light type | Red |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, dark operation, PNP |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
| Special features | Clear object detection |
Connectivity accessories
|
PKW4M-2/TEL
Connection cable, M8 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625067 |
Functional accessories
|
BRT-60X40C
Rectangular reflector, reflection coefficient 1.48, material: acrylic, ambient temperature -20…+60 °C |
3044997 |

