Product QMH26VPLPQ7
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3028863Alternative order number : 28863
- Range: 5 mm - 800 mm
- Range: 5 mm - 800 mm
- Range: 5 mm - 800 mm

General data
| EAN | 662488288631 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 68 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Polarized |
| Design | Rectangular |
| Construction size | 20.3 x 14 x 32.6 mm, QMH26 |
| Range | 5…3000 mm |
| Light type | Red polarized |
| Operating voltage | 10…30 VDC |
| Output function | Complementary contact, PNP |
| Current output | 100 mA |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Metal, Stainless steel, Grey |
| Ambient temperature | -30…+70 °C |
| Protection class | IP69 |
| Special features | Chemical-resistant, Wash down, Resistant to chemicals |
Connectivity accessories
|
PKGV4M-2/TXL
Connection cable, M8 female connector, straight, 4-pin, stainless steel coupling nut, cable length: 2 m, jacket material: PUR, black; cULus approval |
6626533 |

