Product SSA-EB1PL-02ED1Q5B
Emergency Shutdown
E-stop Button
Illuminated
Order number: 3030018Alternative order number : 30018
- Protection class IP65
- Compatible with Siemens ET 200pro PROFIsafe gateway
- LED red (steady)
- 2 safety outputs (NC, potential-free)
- M12 × 1 male connector, 5-pin

General data
EAN | 662488300180 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85365080000 |
Country of origin | US |
Weight | 399.16 g |
Technical Data
Function | E-stop button, Iit |
Design | Rectangular |
Light type | Red |
Cascadable | Yes |
Output function | 2 x NC contact, Potential-free |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PC |
Ambient temperature | -25…+60 °C |
Protection class | IP65 |
Connectivity accessories
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |