Product TM18VP6LP
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3042004Alternative order number : 42004
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Metal housing
- Operating voltage: 10…30 VDC
- PNP switching output, light and dark operation

General data
| EAN | 662488420048 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 157 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Polarized |
| Design | Tube |
| Construction size | M18 x 1 |
| Range | 0…5500 mm |
| Light type | Red polarized |
| Operating voltage | 10…30 VDC |
| Output function | Complementary contact, PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Metal, Zinc Die-Cast with Nickel-Plating |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | Encapsulated, Wash down |

