Product TL50AOS4IQ
LED Signal Light
Tower Light
Order number: 3092966Alternative order number : 92966
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- M12 x 1 male
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper: Omnidirectional, sealed, staccato with adjustable intensity max. 95 dB

General data
EAN | 662488929664 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | US |
Weight | 151 g |
Technical Data
Function | Tower light |
Acoustic signal | Staccato with adjustable intensity |
Volume | 95 dB |
Dimmable | No |
Cascadable | No |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, ABS, Black |
Window material | Plastic, diffuse |
Ambient temperature | -20…+50 °C |
Protection class | IP67 |
Connectivity accessories
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |