Product BI2-G12-Y2X 7M
Inductive Sensor
Order number: 4010501- Threaded barrel, M12 x 1
- Chrome-plated brass
- DC 2-wire, nom. 8.2 VDC
- Output acc. to EN 60947-5-6 (NAMUR)
- Cable connection
- ATEX category I M1, mining

General data
EAN | 4047101090802 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | PL |
Weight | 285 g |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Rated switching distance | 2 mm |
Mounting conditions | Flush |
Operating voltage | Nom. 8.2 VDC |
Output function | NAMUR |
Switching frequency | 5.0 kHz |
Electrical connection | Cable |
Cable length | 7.0 m |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | ATEX IM1 |
Mounting accessories
![]() |
QM-12
Quick-mount bracket with dead-stop; material: Chrome-plated brass. Male thread M16 × 1. Note: The switching distance of the proximity switches may change when using quick-mount brackets. |
6945101 |
![]() |
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |
![]() |
MW12
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945003 |
![]() |
BSS-12
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901321 |
Functional accessories
![]() |
IMX12-DI01-2S-2T-0/24VDC
Isolating switching amplifier, 2-channel; SIL2 acc. to IEC 61508; Ex-proof version; 2 transistor outputs; input Namur signal; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling; removable screw terminals; 12.5 mm wide; 24 VDC power supply |
7580020 |