Product AD-MFK4-FSM4.4
Adapter
Order number: 6628084- M8 female - M12 male, 4-pin
- RoHS-compliant
- Protection class: IP67

General data
| EAN | 4047101464894 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | CN |
| Weight | 29 g |
Technical Data
| Accessory type | Adapter |
| Device type | Adapter |
| Connector A | Female, M8 × 1, Straight |
| Connector B | Male, M12 × 1, Straight |

