Product AD-FKM5.324-FSM4.211/YE
Adapter
Order number: 6635433- M12 female connector — M12 male connector
- Pin 4 connected to 4, and 5 connected to 2
- Female connector (pins 2 and 4 bridged together)
- RoHS compliant
- Protection class: IP67

General data
| EAN | 4047101585933 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | CN |
| Weight | 36 g |
Technical Data
| Accessory type | Adapter |
| Device type | Adapter |
| Connector A | Female, M12 × 1, Straight |
| Connector B | Male, M12 × 1, Straight |

