Product BL20-GW-DPV1
Interface for PROFIBUS-DP
Order number: 6827234- Rotary coding switch for adjustment of the node address
- Protection class IP20
- 2 x end brackets BL20-WEW35/2-SW
- 1 x end plate BL20-ABPL
- Integrated power supply
- LEDs for display of supply voltage, group and bus errors
- Gateway between the BL20 system and PROFIBUS-DPV0/DPV1
- 12 Mbps
- 9-pin sub-D female connector

General data
| EAN | 4047101109498 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 201 g |
Technical Data
| Network protocol | PROFIBUS-DP |
| Device type | Gateway |
| Fieldbus transmission rate | 9.6 kbps …12 Mbps |
| Fieldbus connection technology | 1 × female sub-D connector |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
| Approvals | cULus |
Data Sheets
| German | 424 KB |
| English | 422 KB |
| French | 423 KB |
| Spanish | 423 KB |
| Czech | 424 KB |
| Dutch | 423 KB |
| Romanian | 422 KB |
| Russian | 251 KB |
| Polish | 424 KB |
| Chinese | 468 KB |
| Turkish | 423 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
CAD File
Configuration File
Firmware
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Connectivity accessories
|
FW-D9TLEDKU9PG-W-FC-ME-SH-8.5
Field-wireable Sub-D connectors, male/female, angled, 9-pin, insulation piercing connection, cable feedthrough 6.0 to 8.0 mm, metal housing, 12 Mbps, switchable terminating resistor, for PROFIBUS-DP |
6604220 |
|
FW-D9TLEDKU9XX-G-FC-ME-SH-8.5
Field-wireable Sub-D connectors, male, straight, 9-pin, insulation piercing connection, cable feedthrough 6.0 to 8.0 mm, metal housing, 12 Mbps, for PROFIBUS-DP |
6604221 |
|
I/O-ASSISTANT-KABEL-BL20/BL67
RS232 service cable for Gateways with PS2 interface |
6827133 |
|
BS3511/KLBUE4-31.5
Shield terminal and strain relief for bus cable |
6827342 |

