Product B4131-0/13.5
Field-Wireable Connector
7/8″ Female, Straight
Order number: 6904720- Screw-clamp terminal
- Metal coupling nut
- Oil-resistant
- UL approval
- 3-pin
- PG13.5 screw-in thread
- Cable feedthrough 10.0…12.0 mm

General data
| EAN | 4047101458541 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 54 g |
Technical Data
| Application | Signal, Power |
| Connector A | Female, 7/8″-16 UN, Straight |
| Number of pins | 3 |
| Connection mode | Screw/clamp connection |
| Screw-in thread | PG13.5 |
| Housing material | Plastic, PBT(UL 94 V0) |
| Coupling nut/screw material | Aluminum, Al, Anodized |
| External diameter of the cable | 10…12 mm |
| Core cross-section/Clamping ability | 0.14…1.5 mm² |
| Voltage | 600 V |
| Current | 12 A |
| Approvals | cULus recognized |

