Product CMB8151-0
Field-Wireable Connector
Female Connector M12 × 1, Straight
Order number: 6930145- A-coding
- Metal housing
- Shieldable
- Shield ring
- Die-cast threaded ring
- Screw-clamp terminal
- A-coding
- 5-pin
- Cable feedthrough 6…8 mm
- Core cross-section 0.14…0.75 mm2

General data
| EAN | 4047101458794 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 49 g |
Technical Data
| Application | Signal |
| Connector A | Female, M12 × 1, Straight, A-coded |
| Number of pins | 5 |
| Connection mode | Screw/clamp connection |
| Housing material | Die-cast Zinc, GD-Zn, nickel-plated |
| Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
| External diameter of the cable | 6…8 mm |
| Core cross-section/Clamping ability | 0.14…0.75 mm² |
| Voltage | 60 V |
| Current | 4 A |
| Approvals | cULus recognized |
Data Sheets
| German | 669 KB |
| English | 669 KB |
| French | 670 KB |
| Spanish | 669 KB |
| Czech | 669 KB |
| Dutch | 669 KB |
| Romanian | 669 KB |
| Russian | 674 KB |
| Polish | 671 KB |
| Chinese | 704 KB |
| Turkish | 670 KB |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |

