Product CMB8241-0
Field-Wireable Connector
Female Connector M12 × 1, Angled
Order number: 6932405- A-coding
- Metal housing
- Shieldable
- Shield ring
- Die-cast threaded ring
- Screw-clamp terminal
- 4-pin
- Cable feedthrough 6…8 mm
- Core cross-section 0.14…0.75 mm2

General data
| EAN | 4047101298598 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 69 g |
Technical Data
| Application | Signal |
| Connector A | Female, M12 × 1, Angled, A-coded |
| Number of pins | 4 |
| Connection mode | Screw/clamp connection |
| Housing material | Die-cast Zinc, GD-Zn, nickel-plated |
| Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
| External diameter of the cable | 6…8 mm |
| Core cross-section/Clamping ability | 0.14…0.75 mm² |
| Voltage | 125 V |
| Current | 4 A |

