Product AIDA-DUST-CAP-BUS
Accessories for Push-pull Connector acc. to AIDA
Closure Cap
Order number: 6935895- Material: plastic
- Color: black
- RoHS-compliant
- Protection class: IP65 and IP67
- With plastic mounting strip

General data
| EAN | 4047101406863 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 3 g |
Technical Data
| Accessory type | Closure cap |

