Product IMX12-TI02-1TCURTDR-1I1R-C0/24VDC
Temperature measuring amplifier
1-channel
Order number: 7580505- Input circuits monitored for wire-break and short-circuit
- Parameterized via PC
- Complete galvanic isolation
- Removable screw terminals
- ATEX, IECEx, cFM, cUL, NEPSI, INMETRO, Kosha, TS
- Use in Zone 2
- SIL 2

General data
EAN | 4047101311310 |
eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 170 g |
Technical Data
Signal type | Temperature input |
Device type | Temperature measuring amplifier |
Ex version | yes |
Approvals | ATEX, IECEx, INMETRO, TR CU, NEPSI |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Digital output | Relay output |
Electrical connection | Removable screw terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
German | 318 KB |
English | 315 KB |
French | 317 KB |
Spanish | 317 KB |
Czech | 317 KB |
Dutch | 315 KB |
Romanian | 315 KB |
Russian | 337 KB |
Polish | 317 KB |
Chinese | 395 KB |
Turkish | 317 KB |
Approval
Configuration Software
EPLAN Electric P8
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
![]() |
IOL-COM/3M
IO-Link communication line for connecting IO-Link devices to an IO-link master via a 3.5-mm jack plug |
7525110 |
![]() |
IMX12-2-CJT | 100003646 |