Product RSM RKM 34-2M/S4000
Power Cable
Verbindungsleitung
Order number: U-30828- 7/8” male connector, straight, 3-pin
- 7/8″ female connector, straight, 3-pin
- Jacket material: TPE
- Jacket color: black
- Protection class: IP67, IP68, IP69, IP69K
- 7/8″ male connector, straight, 3-pin
- 7/8″ female connector, straight, 3-pin
- Power Tray/Exposed Run/Direct Burial Cable
- TPE jacket, black, 3 × 14 AWG
- UV resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL 1685 FT4, UL 1061, CSA FT1, CSA FT4

General data
| EAN | 4047101658163 |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 392.133 g |
Technical Data
| Application | Power |
| Design | Extension Cable |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of pins | 3 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Female, 7/8″-16 UN, Straight |
| Number of Pins | 3 |
| Connector body | Plastic, PVC, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 21 A |
| Cable diameter | Ø 9.6 mm |
| Cable length | 2.0 m |
| Cable jacket | TPE, Black |
| Number of Conductors | 3 |
| Protection class | IP67, IP68, IP69, IP69K |
| Approvals | UL 2237, CE, UKCA, RoHS |

