Product WSM WKM 5711-4M
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: U2779-21- Jacket material: PVC
- Jacket color: gray
- UL approval
- 7/8" female, angled
- 7/8" male, angled
- Cable length: 4.0 m

General data
| EAN | 4047101041668 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 511 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, 7/8″-16 UN, Angled |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Blue |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Female, 7/8″-16 UN, Angled |
| Number of Pins | 5 |
| Connector body | Plastic, TPU, Blue |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Network protocol | DeviceNet, CANopen |
| Voltage | 300 V |
| Current | 7 A |
| Cable diameter | Ø 8.38 mm |
| Cable length | 4.0 m |
| Cable jacket | PVC, Gray |
| Number of Conductors | 2 |
| Protection class | IP67 |
| Special features | Shielded |
| Approvals | UL, CSA |

