Product BS 4131-0/9
Actuator and Sensor, Field-Wireable
7/8” Verbindung
Order number: U6315- Zinc-Aluminum coupling nut
- UL approval
- Screw terminal connection
- Plastic housing
- 7/8″ male connector, straight, 3-pin
- Plastic housing

General data
| EAN | 4047101627244 |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 51.029 g |
Technical Data
| Application | Signal |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of pins | 3 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PBT |
| Coupling nut/screw material | Die-cast Zinc, CuZn, Nickel-plated |
| External diameter of the cable | 6…8 mm |
| Voltage | 600 V |
| Current | 12 A |
| Approvals | UL Recognized, RoHS |

